Honeywell BMS NA
T775 Series 2000 Electronic Standalone Controller
T775 Series 2000 electronic standalone controllers are the next generation of commercial and agricultural controls capable of remote sensing of temperature and providing switched and/or proportional outputs to various types of loads.
T775 Series 2000 electronic standalone controllers are the next generation of commercial and agricultural controls capable of remote sensing of temperature and providing switched and/or proportional outputs to various types of loads.
Features & Benefits:- Easy-to-use graphical interface operating
- NEMA 4X enclosure option
- Internal time clock scheduler
- Up to two independent modulating outputs
- Modulating high or low limit control
- Optional configurable integral and derivative times
- Reset models with simplified setup
- Configurable minimum off time
- UL 60730-1
- UL 60730-1
- C-Tick
- CuL
Image
SKU
Description
T775R2027/U
Electronic Temperature Controller, Reset Option, 2 SPDT, 2 Sensor Inputs, 2 Analog Outputs
T775M2048/U
Electronic Temperature Controller, Modulating, 2 SPDT, 1 Sensor Included, 2 Sensor Inputs
T775R2001/U
Electronic Temperature Controller, Reset Option, 4 SPDT, 2 Floating Outputs, 2 Sensor Inputs
T775M2014/U
Electronic Temperature Controller, Modulating, NEMA 4X, 4 SPDT, 1 Sensor Included, 2 Sensor Inputs
T775U2006/U
Electronic Remote Controller, Universal, 2SPDT, 2 AO, 2 Sensor Inputs
T775R2035/U
Electronic Temperature Controller, Reset Option, 2 SPDT, 1 Floating Output, 2 Sensor Inputs
T775B2016/U
Electronic Remote Controller, 2 SPDT, NEMA 4X, 1 Floating Output, 1 Sensor Included, 2 Sensor Inputs
T775M2030/U
Electronic Temperature Controller, Modulating, 4 SPDT, 1 Sensor Included, 2 Sensor Inputs
T775R2019/U
Electronic Temperature Controller, Reset Option, 4 SPDT, 2 Sensor Inputs, 2 Analog Outputs
T775R2043/U
Electronic Temperature Controller, Reset Option, 2 SPDT, 2 Sensor Inputs