https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

T775 Series 2000 Electronic Temperature Sensor

Electronic temperature sensors are designed for use with T775 electronic controllers in commercial heating and cooling systems.

Electronic temperature sensors are designed for use with T775 electronic controllers in commercial heating and cooling systems.

Others
Name
Description
File Size
Date
Size
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
INstallation Instructions
560.97 KB
8/19/2021
PDF 560.97 KB
Installation Instructions
484.64 KB
8/19/2021
PDF 484.64 KB
Installation Instructions
332.13 KB
8/19/2021
PDF 332.13 KB
Product Data
381.36 KB
8/19/2021
PDF 381.36 KB
Product Data
837.46 KB
8/19/2021
PDF 837.46 KB
Sensors_Selection_Guide
3.22 MB
8/19/2021
PDF 3.22 MB
Capteurs de temp�rature �lectronique pour toutes les applications
1.54 MB
8/19/2021
PDF 1.54 MB
Name
Description
File Size
Date
Size
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
INstallation Instructions
560.97 KB
8/19/2021
PDF 560.97 KB
Installation Instructions
484.64 KB
8/19/2021
PDF 484.64 KB
Installation Instructions
332.13 KB
8/19/2021
PDF 332.13 KB
Product Data
381.36 KB
8/19/2021
PDF 381.36 KB
Product Data
837.46 KB
8/19/2021
PDF 837.46 KB
Sensors_Selection_Guide
3.22 MB
8/19/2021
PDF 3.22 MB
Capteurs de temp�rature �lectronique pour toutes les applications
1.54 MB
8/19/2021
PDF 1.54 MB
Image
SKU
Description
alt
C7021R2000/U
Duct Averaging Temperature Sensor, 10K ohm NTC Type II, 12 ft, 40 to 250F
alt
C7021P2004/U
Wall Mount Air Temperature Sensor, 10Kohm NTC Type II, -40 to 250F, Small Metal Button Sensor
alt
C7046D1008/U
Discharge Temperature Sensor, 8in, 40 to 150F
alt
C7041B2005/U
Duct Temperature Sensor, 6in Insertion, 20K ohm NTC, -40 to 250F
alt
C7031D2003/U
Immersion Temperature Sensor, with Wiring Box, 5in, -40 to 350 F, For T775
alt
C7041F2006/U
Outdoor Temperature Sensor, 20K ohm NTC, -40 to 158 F
alt
C7023K2005/U
Water-Mount Air Temperature Sensors, 10Kohm NTC Type III, -40 to 250F, Strap-on Pipe Sensor with Wiring Enclosure Application
alt
C7046C1000/U
Wall Mount Air Temperature Sensors, 3Kohm NTC, 40 to 150F, 8in Duct Discharge with Flange
alt
C7023J2007/U
Averaging Duct Temperature Sensor, 10K ohm NTC Type III, 12 ft, -40 to 250F
alt
C7021B2005/U
Duct Temperature Sensor, 10K ohm NTC, 6in, -40 to 250 F