Honeywell BMS NA
T991A Proportional Temperature Controller
T991A proportional temperature controllers provide modulating control of water or air temperatures in ducts, tanks, and similar applications.
T991A proportional temperature controllers provide modulating control of water or air temperatures in ducts, tanks, and similar applications. Standard models have a sensing bulb and capillary; fast-response models have a coiled sensing element that operates at least four times faster than standard controllers, depending upon operating conditions.
Features & Benefits:- Compensates for effects of ambient temperature on the case and tubing
- Sensing element capillary tubing allows remote mounting of sensing element
- Setpoint may be read and adjusted through cover
- Throttling dial inside case adjusts proportioning range
Image
SKU
Description
T991A1152/U
Modulating Temperature Controller, 55 to 175F, 5ft, 10ft and 15ft Copper Element
T991A1004/U
Modulating Temperature Controller, 0 to 100F, 5ft Copper Element, Maximum Operating Temperature 125F
T991A1095/U
Modulating Temperature Controller, 5 to 95F, 5ft Copper Element
T991A1103/U
Modulating Temperature Controller, 55 to 175F, 20ft Copper Element
T991A1079/U
Modulating Temperature Controller, 160 to 260F, 20ft Copper Element, Maximum Operating Temperature 280F
T991A2069/U
Modulating Temperature Controller, 0 to 100F, 20ft Copper Element, Fast Response
T991A1210/U
Modulating Temperature Controller, 55 to 167F, 5ft Copper Element
T991A1244/U
Modulating Temperature Controller, 55 to 175F, 5ft Copper Element
T991A1764/U
Modulating Temperature Controller, 0 to 100F, 24ft Copper Element
T991A1186/U
Modulating Temperature Controller, 55 to 175F, 5ft Copper Element, Throttling Range, 3 F to 30 F