Honeywell BMS NA
TB Wall Temperature Sensor
TB wall temperature sensors by Honeywell are 10K ohm NTC Type II remote wall sensors for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor.
TB wall temperature sensors by Honeywell are 10K ohm NTC Type II remote wall sensors for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor. These robust sensors provide accurate and stable temperature readings using a 10K ohm NTC thermistor element. The TB wall sensors can also be used for temperature averaging applications. Two or three TB wall sensors can be used and are quickly configured with the onboard DIP switches. Temperature averaging with the usual 4, 9, 16, 25, etc. sensors can also be done with the TB wall sensors.
Others
- For Use With
- TB7600- TB7300- TB7200 Series communicating thermostats
- Minimum Operating Ambient Temperature
- 30 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
Others
- For Use With
- TB7600- TB7300- TB7200 Series communicating thermostats
- Minimum Operating Ambient Temperature
- 30 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- For Use With : TB7600- TB7300- TB7200 Series communicating thermostats
- Minimum Operating Ambient Temperature : 30 degree Fahrenheit|0 degree Celsius
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
Image
SKU
Description
TB-WALL-1014/U
Wall Temperature Sensor, 10K ohm, NTC Type II
TB-WALLOVR-1014/U
Wall Temperature Sensor, 10Kohm, NTC Type II, Remote Room Sensing with Override Key and Occupancy LED