https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

Temperature Wall Module

T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.

T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.

Features & Benefits:
  • 7750B1008/U, T7750C1006/U, T7750D1004/U, and T7750A1000/U
  • Integral linearized 20K ohm NTC thermistor.
  • Vertical Mounting.
  • Models available with setpoint adjustment.
  • Models available with occupied/unoccupied override.T7771A1005/U
  • Push button setpoint adjustment with LED indicators.
  • Occupied/unoccupied override (bypass) with LED.
  • LONWORKS® bus jack.
  • Operating range 45 to 99°F (7 to 37°C).
Certifications:
  • N.E.C.
Image
SKU
Description
alt
T7750C1006/U
NTC Temperature Wall Module, VAV1 Only, Setpoint, Override, 20Kohm, Use with W7751
alt
T7771A1005/U
Remote Temperature Wall Module, NTC Non-Linear 20K ohm Sensor
alt
T7750A1000/U
NTC Temperature Wall Module, VAV1 Only, 20K ohm, use with W7751
alt
T7750D1004/U
NTC Temperature Wall Module, VAV1 Only, Override, 20Kohm, Use with W7751
alt
T7750B1008/U
NTC Temperature Wall Module, VAV1 Only, Setpoint, Override, 20Kohm, LED, Use with W7751