Honeywell BMS NA
TP9600 Series Pneumatic Thermostat
TP9600 Series pneumatic thermostats provide proportional control for pneumatic actuators in HVAC systems.
TP9600 Series pneumatic thermostats provide proportional control for pneumatic actuators in HVAC systems.
Features & Benefits:- 1-, 2-, or 3-pipe
- Direct acting and reverse acting
- One or two bi-metal elements for day/night or heating/cooling operation
- High capacity or 1-pipe low capacity devices
- Adjustable stops to limit setpoint adjustment
- Replaceable air filter
- Includes cover
Image
SKU
Description
TP973B2066/U
Pneumatic Thermostat, Reverse Acting, 60 to 90F, Single Temperature, 1- or 2-Pipe, No Cover, Standard
TP971B2068/U
TRADELINE. WITH SATIN CHROME COVER.
TP970A2038/U
Pneumatic Thermostats, Direct Acting, Single Setpoint, 59 F to 90 F, Modernization Kit included
TP9610A1006/U
Pneumatic Thermostats, Direct Acting, Day/Night Setpoint, 15 C to 30 C Day, 10 C to 27 C Night
TP9603A1001/U
Pneumatic Thermostat, Direct Acting Heating, 59 to 90F, Single Temperature, 2-Pipe, Concealed
TP971A2086/U
Pneumatic Thermostat, Direct Acting Heating, 59 to 90F Day, 50 to 80F Night, 2 Temperature, 2-Pipe, No Cover
TP970C2000/U
Pneumatic Thermostats, Direct Acting, Single Setpoint, 5 to 20F, Honeywell Thermostat Modernization Kit with Universal Window Cover
TP973A2076/U
Pneumatic Thermostat, Direct Acting, 60 to 90F, Single Temperature, 1- or 2-Pipe, No Cover
TP970A2145/U
Pneumatic Thermostat, Direct Acting Heating, 60 to 90F, Single Temperature, 2-Pipe, with Cover
TP970A2242/U
Pneumatic Thermostat, Direct Acting Heating, 60 to 90F, Single Temperature, 2-Pipe, Beige Cover