https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

TR120 Touch Screen Wall Modules

TR120 touch screen wall modules enable local controller configuration through an easy-to-use touchscreen interface with menu driven selections.

TR120 touch screen wall modules are full color and are compatible with Spyder®, Stryker, Stryker™, and CIPer™ Model 30 controllers. The wall modules communicate and are powered by the Sylk™ bus without the need for additional wiring. All versions include integral temperature sensors. The devices enables local controller configuration through an easy-to-use touchscreen interface with menu driven selections.

Features & Benefits:
  • Home screen can display one to three of any of the following parameters: temperature setpoint, room temperature, room humidity, outdoor humidity, outdoor temperature, and time
  • Vertical or horizontal orientation
  • Restricted tenant access to controller parameters or imposed HVAC settings limits via password protection
  • Assign labels for enumerated values
  • Link setpoint limits to a network variable
  • Access and adjust the controller schedule
  • Balance the VAV system from the wall module
  • Permanent retention of user configuration, including setpoints after a power outage
Certifications:
  • CE
  • FCC Part 15, Class B for emissions
  • Canadian ICES-003

Others

  • For Use With
    • Spyder Classic, Stryker and CIPer Model 30
  • Display Size
    • 109 millimetre
    • 4.3 inch
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius

Others

  • For Use With
    • Spyder Classic, Stryker and CIPer Model 30
  • Display Size
    • 109 millimetre
    • 4.3 inch
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • For Use With : Spyder Classic, Stryker and CIPer Model 30
  • Display Size : 109 millimetre|4.3 inch
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
Image
SKU
Description
alt
TR120-H
Integral Temperature Touchscreen Wall Module with Humidity Sensor, Sylk Bus
alt
TR120
Integral Temperature Touchscreen Wall Module, Sylk Bus