Honeywell BMS NA
TR20 Series Wireless Sensor
TR20 Series wireless sensors are a family of direct-wired wall modules that are compatible with many Honeywell controllers.
TR20 Series wireless sensors are a family of direct-wired wall modules that are compatible with many Honeywell controllers. These wall modules provide the accurate temperature readings and reliability expected from Honeywell sensors.
Features & Benefits:- Compatible with Spyder®, Excel, and Excel 10 controllers
- Sleek design with models for temperature only or temperature and humidity
- Space sensor, 20K ohm NTC on most models
- Override button with LED
- Operating range of 45 to 99 °F (7 to 37 °C)
Image
SKU
Description
TR21-A-OC/U
WALL MODULE TEMPERATURE SENSOR
TR23-F3/U
Wireless Temperature Sensor, 20Kohm NTC Non-Linear, Selectable Setpoint, Lon Jack, Override/Fan
TR21-WK/U
Wireless Temperature Sensor/Receiver Kit
TR21-OT/U
WALL MODULE WITH 20K OHM SENSOR NO NETWO
TR23-KL/B
Wireless Temperature Sensor, 20Kohm NTC Non-Linear, Lon Jack, Override & LED
TR23-Z
Wireless Temperature Sensor, TR23, 20K ohm NTC Non Linear, Replacement
TR23-WK/U
Wireless Temperature Sensor/Receiver Kit, Selectable Setpoint, Occupied Override
TR21-WKU/U
Wireless Temperature Sensor/Receiver Kit, TR21, Selectable Setpoint, Override, Plain
TR23-WKU/U
Wireless Temperature Sensor/Receiver Kit, TR23, Selectable Setpoint, Override, Plain
TR21-H/U
Wireless Temperature Sensor, 20K ohm NTC Non-Linear, Lon Jack