Honeywell BMS NA
Two- and Three-Way Cartridge Globe Valves
V5852A, V5853A, V5862A, and V5863A cartridge globe valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.
V5852A, V5853A, V5862A, and V5863A cartridge globe valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.
Features & Benefits:- V5852A is a 2-way female sweat valve
- V5853A is a 3-way female sweat mixing valve
- V5862A is a 2-way female NPT valve
- V5863A is a 3-way female NPT mixing valve
- Soft valve seat provides low leakage rate
- Valve inserts are changeable without draining valve when used with the insert replacement tool
- Threaded plastic cover allows manual operation
- Brass body and stainless steel stem
Image
SKU
Description
V5863A3028
Globe Valve, 3-Way, Cartridge, NPT, 1in, 11.0Cv
V5853A2055
Globe Valve, 3-Way, Cartridge, Sweat, 3/4in, 2.9Cv, Not Interchangeable
V5863A3002
Globe Valve, 3-Way, Cartridge, NPT, 1in, 5.5Cv
V5863A3010
NPT Valve, 3-Way, 1in
V5862A3003
Globe Valve, 2-Way, Cartridge, NPT, 1in, 5.5Cv
V5852A2064
Sweat Valve, 2-Way, 3/4in
V5852A2072
Globe Valve, 2-Way, Cartridge, Sweat, 3/4in, 4.9Cv
V5862A2062
Globe Valve, 2-Way, Cartridge, NPT, 3/4in, 2.9Cv
V5853A2014
Globe Valve, 3-Way, Cartridge, Sweat, 1/2in, 0.47Cv
V5863A2046
Globe Valve, 3-Way, Cartridge, NPT, 1/2in, 1.9Cv