https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

UVL-COIL Ultraviolet Lamp Kits for AHU Coils

UVL-COIL Ultraviolet Lamp Kits for AHU Coils system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation

The system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation. For maximum installation flexibility and cost-effectiveness, the UV lamps are mounted onto a framework of standard ½ inch EMT tubing (not included). The remotely mounted weather resistant power supply can withstand the wet environment found inside of air handlers or the exposed conditions of outdoor packaged air conditioning systems. The number and placement of lamps is determined by the coil dimensions.

Features & Benefits:
  • UV-C light irradiates coil & air handler interior, killing mold, bacteria and viruses
  • Scalable design allows wide variety of multi-lamp configurations
  • High quality water-resistant lamps
  • Mounts using off-the-shelf ½ inch EMT conduit tubing
  • Includes 10 foot cable & all mounting hardware except ½ inch EMT conduit
  • Saves energy by keeping components cleaner
Certifications:
  • ETL/CSA
  • RoHS standard 2011/65/EU
  • WEEE
  • EPA Est. No. 075179-FL-2
Others
Name
Description
File Size
Date
Size
UV-C Coil Disinfection Sell Sheet
732.33 KB
8/19/2021
PDF 732.33 KB
Name
Description
File Size
Date
Size
UV-C Coil Disinfection Sell Sheet
732.33 KB
8/19/2021
PDF 732.33 KB
Image
SKU
Description
alt
UVL-COIL-32D
UVC KIT AHU COIL DUAL 32" 110-277VAC
alt
UVL-COIL-60S
UVC KIT AHU COIL SINGLE 60" 110-277VAC
alt
UVL-COIL-32S
UVC KIT AHU COIL SINGLE 32" 110-277VAC
alt
UVL-COIL-60D
UVC KIT AHU COIL DUAL 60" 110-277VAC