https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

UVL-FCU Ultraviolet Lamp Kits forFan Coil and PTAC Units

UVL-FCU Ultraviolet Lamp Kits for Fan Coil and PTAC Units.

Honeywell UVL-FCU kits make it possible to realize all the benefits of germicidal UV light in limited space applications including most of the fan coil units and PTACs found on the market today. The kit features a low-profile lamp with metal shield and mounting magnet as a means for locating the UV light within these units for optimum UV exposure particularly where space is limited.

Features & Benefits:
  • UV-C light irradiates coil, killing mold, bacteria and viruses
  • Installs in the tightest spaces such as PTACs and Fan Coil Units
  • Weather resistant remote mountable UV lamps with magnetic mounting shield
  • 18-32 or 110-277 VAC power supply with flexible mounting options
  • Reduces system maintenance
  • Kit includes power supply, 6 foot lamp cable, UV lamp and shield, magnetic mounting hardware and panel indicator
Certifications:
  • ETL/CSA
  • RoHS standard 2011/65/EU
  • EPA Est. No. 075179-FL-2
Data Sheet
Name
Description
File Size
Date
Size
Product Data
417.1 KB
8/24/2021
PDF 417.1 KB
Name
Description
File Size
Date
Size
Product Data
417.1 KB
8/24/2021
PDF 417.1 KB
Image
SKU
Description
alt
UVL-FCU-LOW
UVC KIT FCU PTAC SINGLE 15" 18-32VAC
alt
UVL-FCU-LINE
UVC KIT FCU PTAC SINGLE 15" 110-277VAC