https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

V5011 and V5013 Globe Valve Rebuild Kits

Rebuild kits are used with V5011 and V5013 valves.

V5011 and V5013 Globe Valve Rebuild Kits

Rebuild kits are used with V5011 and V5013 valves.

Image
SKU
Description
alt
0902815
Valve Insert Compl. For V5822A1071, KVS 4.0, 3/4in
alt
0902822
Valve Insert Compl. For V5823A2014/V5823C2017, KVS 0.40, 1/2in
alt
0902824
Valve Insert Compl. For V5823A2037/V5823C2033, KVS 1.0, 1/2in
alt
0902825
Valve Insert Compl. For V5823A2045/V5823C2041, KVS 1.6, 1/2in
alt
0902809
Valve Insert Compl. For V5822A1030, KVS 0.63, 1/2in
alt
0902812
Valve Insert Compl. For V5822A1006, KVS 0.16, 1/2in
alt
0901787A/U
Rebuild Kit for V5011N and V5013N 1 1/2 to 3in Valves
alt
0901786A/U
Repack Kit, 1/2 to 1 1/4in Valves
alt
0902807
Valve Insert Compl. For V5822A1055, KVS 1.6, 1/2in
alt
0901116A/U
Stem Button for V5011N and V5013N