Honeywell BMS NA
VGF Flanged Globe Valves
VGF flanged globe valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.
VGF flanged globe valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems. They can be operated by a large variety of electric and pneumatic actuators. Three-way valves are available in mixing or diverting flow patterns.
Features & Benefits:- ANSI Class 125 and Class 250 flanged cast iron bodies
- Face-to-face flange dimensions per ANSI/ISA S75.03 standard
- Sizes from 2-1/2 to 6 inches (DN65 to DN150)
- Metal-to-metal seating for long life span
- Differential pressure of 175 psi, ANSI Class IV leakage on pressure balanced models
- Steam inlet pressure up to 100 psig (689 kPa)
- Self-adjusting packing
- Equal percentage and linear flow characteristics to ensure precise control in a variety of applications
Image
SKU
Description
VGF21EP60
Globe Valve, 2-way, Flanged, 6in, DN150, 365Cv, 175psig, Pressure-balanced, Direct Acting
VGF22ES25
Globe Valve, 2-Way, Flanged, ANSI 250, Equal Percent Flow, Standard, 2 1/2in Port
VGF32EM50
Globe Valve, Three-way Mixing, Flanged, 5in, DN125, 250Cv, 13psig, Stem up to close A-AB
VGF21LP60
Globe Valve, 2-Way, Flanged, ANSI 125, Linear Flow, Pressure Balanced, 6in Port
VGF32LD40
Globe Valve, Three-way Diverting, Flanged, 4in, DN100, 160Cv, 34psig, Stem down to close AB-A
VGF31LD50
Globe Valve, 3-Way, Flanged, ANSI 125, Linear Flow, Diverting, 5in Port
VGF32EM60
Globe Valve, Three-way Mixing, Flanged, 6in, DN150, 400Cv, 13psig, Stem up to close A-AB
VGF21ES25
Globe Valve, 2-Way, Flanged, ANSI 125, Equal Percent Flow, Standard, 2 1/2in Port
VGF21ES50
Globe Valve, 2-Way, Flanged, ANSI 125, Equal Percent Flow, Standard, 5in Port
VGF21LS25
Globe Valve, 2-Way, Flanged, ANSI 125, Linear Flow, Standard, 2 1/2in Port