Honeywell BMS NA
VP512A Unit Ventilator Valve
VP512A unit ventilator valves are normally-open, single-seated, straight-through or angled globe valves for proportional control of either steam or hot water in unit ventilators.
VP512A unit ventilator valves are normally-open, single-seated, straight-through or angled globe valves for proportional control of either steam or hot water in unit ventilators.
Features & Benefits:- Equal-percentage, high-lift throttling guide providing accurate control over wide load variations
- Molded, replaceable composition disc for tight shutoff
- Replaceable brass seat
- Self-adjusting, spring-loaded Teflon packing
- Back-seating arrangement to allow repacking without shutting down or draining system
- Rotatable operator for aligning air connection with control air piping
- Integral union connection to simplify installation and service
Image
SKU
Description
VP526A1001/U
Mixing Unitary Water Valve, 3-Way, 5/8in OD,1.6Cv
VP512A1726/U
Unit Vent Valve, 2-way, Straight-Through, 1in, 10Cv
VP525C1040/U
Unitary Valve, 2-Way, Body Type C,1/2in, 2Cv
VP526A1027/U
High Pressure Water Valve, 3-Way Mixing, 5/8in Outer Diameter, 1.6Cv, 2 to 5psi
VP526A1118/U
Unitary Water Valve, 3-way Mixing, 1/2in Outer Diameter, 1.6Cv, 1.38 Kv
VP522A1039/U
Water Valve, Sequencing, 3-Way Mixing, 5/8in Outer Diameter, 1.6/2.5Cv
VP513A1048/U
Water Valve, Single Seated, 2-Way, 7/8in Outer Diameter, 2.5Cv
VP513A1055/U
Water Valve, Single Seated, 2-Way, 7/8in Outer Diameter, 4Cv
VP522B1029/U
Unitary Water Valve, 3-way Diverting, 7/8in Outer Diameter, 4Cv PortA/3.5Cv PortB, 3.5Kv PortA/3.0Kv PortB
VP527A1059/U
Pneumatic Radiator Valve, 2-Way, 1/2in, 0.63Cv