Honeywell BMS NA
VR and VH Series Butterfly Valve Replacement Actuator
MBE electronic fail-safe and MBP fail-in-place actuators are designed for use with VR and VH Series butterfly valves.
MBE electronic fail-safe and MBP fail-in-place actuators are designed for use with VR and VH Series butterfly valves.
Others
- Angle of Rotation
- 90
- 90 degree
- Power Loss Action
- Electronic Fail-safe
- Minimum Operating Ambient Temperature
- -22
- -30
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Maximum Operating Ambient Temperature
- 50
- 122
- Application
- Butterfly Valves
Others
- Angle of Rotation
- 90
- 90 degree
- Power Loss Action
- Electronic Fail-safe
- Minimum Operating Ambient Temperature
- -22
- -30
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Maximum Operating Ambient Temperature
- 50
- 122
- Application
- Butterfly Valves
- Angle of Rotation : 90|90 degree
- Power Loss Action : Electronic Fail-safe
- Minimum Operating Ambient Temperature : -22|-30
- Minimum Operating Humidity : 5
- Mounting Type : Direct Coupled
- Maximum Operating Ambient Temperature : 50|122
- Application : Butterfly Valves
Image
SKU
Description
MBE7L4F4/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 360lb-in(2-way VR), Valve Size 3in, NEMA 4X
MBE6U6SH/U
Butterfly Valve Actuator, Fail-Safe, Floating, 1400lb-in, Valve Size 4in, NEMA 4X
MBE7U7BH/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 1400lb-in, Valve Size 10in, NEMA 4X
MBE6L4N2/U
Butterfly Valve Actuator, Fail-Safe, Floating, 360lb-in(2-way VR), 24V AC/V DC
MBE7L5F2/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 800lb-in, 24V AC/V DC
MBE7U8BH/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 1400lb-in, Valve Size 4in, NEMA 4X
MBE7U6BH/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 1400lb-in, 24-240V AC/24-125, NEMA 4X
MBE7LRF2/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 360lb-in(VH & 3-way VR), 24V AC/V DC
MBE6L5N2/U
Butterfly Valve Actuator, Fail-Safe, Floating, 800lb-in, 24V AC/V DC
MBE7L5F4/U
Butterfly Valve Actuator, Fail-Safe, Modulating, 800lb-in, 24V AC/V DC, NEMA 4X