Honeywell BMS NA
VR and VH Valve Actuator Heater
Valve actuator heaters are rated NEMA 4 and are used with VR and VH Series spring return valve actuators. They must be ordered with the assembly and cannot be field installed.
Valve actuator heaters are rated NEMA 4 and are used with VR and VH Series spring return valve actuators. They must be ordered with the assembly and cannot be field installed.
Image
SKU
Description
MB-SR-N4HEAT/U
VR and VH Butterfly NSR Actuator, NEMA 4 Heater
MB-BT/U
VR and VH Butterfly Actuator, Bluooth Dongle
MB-NSR-SWITCH/U
VR and VH Butterfly Non-Spring Return Valve Actuator Auxiliary Switch Kit
MB-NSR-N4HEAT/U
VR and VH Butterfly Spring Return Valve Actuator NEMA 4 Heater