https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

VRW2 Dynamic Pressure-Regulating Flanged Control Valves

VRW2 2-way dynamic pressure-regulating control valves maintain constant flow of hot and chilled water in closed-loop HVAC systems regardless of head pressure fluctuations above minimum specified pressure drop.

VRW2 2-way dynamic pressure-regulating control valves maintain constant flow of hot and chilled water in closed-loop HVAC systems regardless of head pressure fluctuations above minimum specified pressure drop. These valves come complete with proportional, stay-in-place or electronic fail-safe actuators.

The built-in differential pressure regulator maintains fluid flow through the valve independent of changes in supply pressure, eliminating "hunting" by the control system, even at low coil flow. The pressure regulator virtually eliminates cavitation in the valve, and decouples the control valve from the effects of piping components such as reducers and elbows.

Pressure independent control valves are sized to match design coil flow regardless of coil size. VRW2 valves eliminate the need to balance the system for proper flow, and allow chillers to be operated at design temperature differential for maximum efficiency at every load condition. When used in a system with variable-speed pump drives, 3-way valves and coil bypass lines are not required.

Features & Benefits:
  • 2 1/2 to 6 inch pipes with wafer-flanged connections
  • Combination ANSI/ASME Class 150/300 flange connections
  • Controls hot or chilled water with up to 50% glycol
  • Regulated flow rates available from 40.7 to 468 gpm
  • Stainless steel pressure regulator maintains constant pressure drop across valve seat
  • Positive pressure rolling diaphragm regulator design for long service life provides flow control accuracy of ±5%
  • Equal percentage flow characteristic using multi-turn, non-rising, characterized plug
  • High close-off rating
  • 50 discrete, selectable flow rates available per valve size
  • Stainless steel trim
Certifications:
  • Actuators: Safety Extra-Low Voltage, Class II wiring only
Others
Name
Description
File Size
Date
Size
Product Data
1014.46 KB
8/19/2021
PDF 1014.46 KB
Brochure for VRN, VRW Pressure Independent Control Valve Quick Selection Guide (English)
1.01 MB
8/19/2021
PDF 1.01 MB
White Paper for VRN Valves - Advantages of Pressure Independent Control Valves
660.88 KB
8/19/2021
PDF 660.88 KB
Brochure for Commercial Field Devices (English)
1.19 MB
8/19/2021
PDF 1.19 MB
Name
Description
File Size
Date
Size
Product Data
1014.46 KB
8/19/2021
PDF 1014.46 KB
Brochure for VRN, VRW Pressure Independent Control Valve Quick Selection Guide (English)
1.01 MB
8/19/2021
PDF 1.01 MB
White Paper for VRN Valves - Advantages of Pressure Independent Control Valves
660.88 KB
8/19/2021
PDF 660.88 KB
Brochure for Commercial Field Devices (English)
1.19 MB
8/19/2021
PDF 1.19 MB
Image
SKU
Description
alt
VRW2JV4SMB/M
Modg Flange PICV 2-1/2 and 3 in. 39 -112
alt
VRW2KV4SMD/M
Mod F/S Flange PICV 3 and 4 in. 55-147 g
alt
VRW2KW4SMD/M
Mod F/S Flange PICV 3 and 4 in. 73-222 g
alt
VRW2LW4SMB/M
Modg Flange PICV 5 and 6 in. 118-469 gpm
alt
VRW2JV4SMD/M
Mod F/S Flange PICV 2-1/2 and 3 in. 39 -
alt
VRW2LV4SMD/M
Mod F/S Flange PICV 5 and 6 in. 103-370
alt
VRW2JW4SMB/M
Modg Flange PICV 2-1/2 and 3 in. 56-155
alt
VRW2JW4SMD/M
Mod F/S Flange PICV 2-1/2 and 3 in. 56-1
alt
VRW2KV4SMB/M
Modg Flange PICV 3 and 4 in. 55-147 gpm
alt
VRW2KW4SMB/M
Modg Flange PICV 3 and 4 in. 73-222 gpm