Honeywell BMS NA
WEB-600 Memory Expansion License
NPM-256MB memory expansions are for the WEB-600 platform and expand its memory from 128 to 256 MB.
NPM-256MB memory expansions are for the WEB-600 platform and expand its memory from 128 to 256 MB.
Others
- Software Version
- 3.7
- Minimum RAM
- 256 MB
- License Type
- Memory License
- Base Software
- Java Heap
- Software Media
- Memory
- Upgrade / Add-on Type
- WEB-300E
Others
- Software Version
- 3.7
- Minimum RAM
- 256 MB
- License Type
- Memory License
- Base Software
- Java Heap
- Software Media
- Memory
- Upgrade / Add-on Type
- WEB-300E
- Software Version : 3.7
- Minimum RAM : 256 MB
- License Type : Memory License
- Base Software : Java Heap
- Software Media : Memory
- Upgrade / Add-on Type : WEB-300E
Image
SKU
Description
NPM-256MB/U
Memory Expansion WEB-600 License, 128 to 256MB