Honeywell BMS NA
WSK-24 PIR Occupancy Sensor
WSK-24 PIR occupancy sensors communicate wirelessly with WSK-24 receivers to determine if rooms are occupied.
WSK-24 PIR occupancy sensors communicate wirelessly with WSK-24 receivers to determine if rooms are occupied. After the receiver receives a signal that the that the room is unoccupied, it closes a dry contact switch. After the thermostat or controller recognizes the contact closure, it places the thermostat in economy setback mode, which provides energy savings for when the room is unoccupied. PIR occupancy sensors come with a mounting kit included.
Features & Benefits:- Wireless system provides quick and easy installation
- Guest comfort is maintained by never turning off HVAC equipment when someone is in the room – even if they are sleeping
- Fuse protection
- Long battery life
- Low battery indication
- Receiver memory retained after power loss
- Compatible with T7350 and T7351
- FCC Part 15 Class B
Others
- For Use With
- WSK-24
Others
- For Use With
- WSK-24
- For Use With : WSK-24
Image
SKU
Description
50037736-001
PIR Occupancy Sensor, Wireless, for WSK-24 Kit
50037735-001
Window Sensor, Wireless door