https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Y7355 Programmable Thermostat and Sensor Package

Y7355 programmable thermostat and sensor packages control 24V AC commercial single-zone HVAC equipment for use with conventional and heat pump systems. They contain the thermostat, a wall-mount sensor, and a duct-mount sensor.

Y7355 programmable thermostat and sensor packages control 24V AC commercial single-zone HVAC equipment for use with conventional and heat pump systems. They contain the thermostat, a wall-mount sensor, and a duct-mount sensor.

Others

  • Stages
    • 3 Heat/3 Cool
  • Occupancy Sensor
    • Dry contact switching 30 Vdc at 1 mA
  • Mounting Type
    • Outlet Box
  • Changeover Method
    • Auto or Manual

Others

  • Stages
    • 3 Heat/3 Cool
  • Occupancy Sensor
    • Dry contact switching 30 Vdc at 1 mA
  • Mounting Type
    • Outlet Box
  • Changeover Method
    • Auto or Manual
  • Stages : 3 Heat/3 Cool
  • Occupancy Sensor : Dry contact switching 30 Vdc at 1 mA
  • Mounting Type : Outlet Box
  • Changeover Method : Auto or Manual
Others
Name
Description
File Size
Date
Size
brochure
628.61 KB
8/19/2021
PDF 628.61 KB
Owner's Guide
311.62 KB
8/19/2021
PDF 311.62 KB
Owner's Manual
332.95 KB
8/19/2021
PDF 332.95 KB
System Engineering
485.63 KB
8/19/2021
PDF 485.63 KB
Manuel d’utilisation
336.9 KB
8/19/2021
PDF 336.9 KB
Quick Guide
230.73 KB
8/19/2021
PDF 230.73 KB
Installation Instructions
980.37 KB
8/19/2021
PDF 980.37 KB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Product Data
1.62 MB
8/19/2021
PDF 1.62 MB
T7350 Programmable Thermostat (Spanish)
980.3 KB
8/19/2021
PDF 980.3 KB
T7350 Programmable Thermostat (French)
319.87 KB
8/19/2021
PDF 319.87 KB
T7350 Programmable Thermostat
1.04 MB
8/19/2021
PDF 1.04 MB
Name
Description
File Size
Date
Size
brochure
628.61 KB
8/19/2021
PDF 628.61 KB
Owner's Guide
311.62 KB
8/19/2021
PDF 311.62 KB
Owner's Manual
332.95 KB
8/19/2021
PDF 332.95 KB
System Engineering
485.63 KB
8/19/2021
PDF 485.63 KB
Manuel d’utilisation
336.9 KB
8/19/2021
PDF 336.9 KB
Quick Guide
230.73 KB
8/19/2021
PDF 230.73 KB
Installation Instructions
980.37 KB
8/19/2021
PDF 980.37 KB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Product Data
1.62 MB
8/19/2021
PDF 1.62 MB
T7350 Programmable Thermostat (Spanish)
980.3 KB
8/19/2021
PDF 980.3 KB
T7350 Programmable Thermostat (French)
319.87 KB
8/19/2021
PDF 319.87 KB
T7350 Programmable Thermostat
1.04 MB
8/19/2021
PDF 1.04 MB
Image
SKU
Description
alt
Y7355H1009/U
Thermostat and Sensor Kit