Honeywell BMS NA
Zio® Lite Wall Module
Zio® Lite wall modules are 2-wire, non-polarity sensitive, Sylk™ communicating devices that work with all Spyder® programmable controllers and ComfortPoint™ open controllers enabled with Sylk.
Zio® Lite wall modules are 2-wire, non-polarity sensitive, Sylk™ communicating devices that work with all Spyder® programmable controllers and ComfortPoint™ open controllers enabled with Sylk (not compatible with Stryker® controllers). These wall modules feature basic setpoint, override, and fan options and are designed for a broad range of applications. Humidity and CO2 sensing models are also available.
Features & Benefits:- Space temperature sensor with optional humidity or CO2 detection
- Simple 2-wire, polarity insensitive bus simplifies wiring and frees up crucial inputs and outputs
- Compatible with Spyder Sylk-enabled controllers and JADE economizers
- Sleek design with an easy-to-use interface
- Models available with and without a display
- Integrated CO2 sensor allows for demand control ventilation (DCV) to reduce building operating costs
- Great for retrofits using just two existing wires
- Advanced remote terminal unit (RTU) retrofit solution integration
- CE
- UL94-V0 plastic enclosure
- FCC Part 15, Class B
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 52 degree Celsius
- 125 degree Fahrenheit
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 52 degree Celsius
- 125 degree Fahrenheit
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
- Maximum Operating Ambient Temperature : 52 degree Celsius|125 degree Fahrenheit
Image
SKU
Description
TR40-H-CO2
Wall Module, Temperature/Humidity/CO2, Sylk
TR40-CO2
Wall Module, Temperature/CO2, Sylk
TR42-H
LCD Wall Module, Temperature/Humidity, Sylk
TR42-H-CO2
LCD Wall Module, Temperature/Humidity/CO2, Sylk
TR42-CO2
LCD Wall Module, Temperature/CO2, Sylk
TR40
Wall Module, Temperature, Sylk
TR40-H
Wall Module, Temperature/Humidity, Sylk
TR42
LCD Wall Module, Temperature, Sylk