https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

ZonePRO™ TB6980 Floating/Modulating Digital Thermostat

ZonePRO™ TB6980 floating/modulating digital thermostats provide proportional plus integral individual space temperature control in zoned commercial HVAC systems such as hydronic and pressure dependent VAV with or without reheat.

ZonePRO TB6980 floating/modulating digital thermostats provide proportional plus integral individual space temperature control in zoned commercial HVAC systems such as hydronic and pressure dependent VAV with or without reheat.

Features & Benefits:
  • Power: 24V AC
  • Current consumption: 25 mA
  • Floating or modulating damper/valve actuator control
  • The damper opening time can be set between 80 and 160 seconds

Others

  • For Use With
    • Hydronic and VAV Zoned Systems
  • Mounting Type
    • Vertical

Others

  • For Use With
    • Hydronic and VAV Zoned Systems
  • Mounting Type
    • Vertical
  • For Use With : Hydronic and VAV Zoned Systems
  • Mounting Type : Vertical
Image
SKU
Description
alt
TB6980A1007/U
ZonePRO Floating Control Thermostat, Single Output, 24V
alt
TB6980B1006/U
ZonePRO Floating Control Thermostat, 2 Outputs, 24V