https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Analog Input Device Control Card

Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.

Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.

Features & Benefits:
  • Suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508
  • Two separately settable alarm thresholds per channel
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit

Others

  • Maximum Standby Current
    • 13 milliampere
  • Type
    • Analog Detection Card
  • Alarm Current
    • 0.05 ampere
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 4 - 20 milliampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Maximum Standby Current
    • 13 milliampere
  • Type
    • Analog Detection Card
  • Alarm Current
    • 0.05 ampere
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 4 - 20 milliampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Maximum Standby Current : 13 milliampere
  • Type : Analog Detection Card
  • Alarm Current : 0.05 ampere
  • Number of Inputs : 8
  • Maximum Output Current : 4 - 20 milliampere
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
alt
H-F4003
Analog Input Device Control Card, Eight 4-21mA Output Tranducer
alt
H-F4003-2
Analog Detection Card 8 InputS Redundant (Assemblied) EN Approval
alt
H-F4003-UL
Analog Input Device Control Card, Eight 4-21mA Output Tranducer, UL list