https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Analog Input Device Control Card

Honeywell Analog Input Device Control Card with two thresholds that can be set through the panel keyboard. It can manage gas detection systems, level and temperature signal systems

Honeywell Analog Input Device Control Card has two thresholds that can be set through the panel keyboard. It can manage gas detection systems, as well as level and temperature signal systems. It can control all the 4-20 mA output transducers normally used for Explosive and Toxic Gas, Oxygen, Temperature and Level sensors. It is suitable for applications fault-tolerant SIL2 or SIL3 according to the norm IEC61508. LED bar shows signal trend. Plastic pocket contains label, indicates selected measuring scale.

Features & Benefits:
  • Internal logic management by micro-controller
  • Communication management by FPGA
  • Plastic pocket contains label indicating selected measuring scale
  • LED bar shows signal trend
  • Can be hot-swapped
Certifications:
  • IEC61508

Others

  • Maximum Standby Current
    • 35 milliampere
  • Type
    • Analog Detection Card
  • Alarm Current
    • 0.05 ampere
  • Number of Inputs
    • 1
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Output Current
    • 4 - 20 milliampere
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Analog
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Number of Outputs
    • 1

Others

  • Maximum Standby Current
    • 35 milliampere
  • Type
    • Analog Detection Card
  • Alarm Current
    • 0.05 ampere
  • Number of Inputs
    • 1
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Output Current
    • 4 - 20 milliampere
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Analog
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Number of Outputs
    • 1
  • Maximum Standby Current : 35 milliampere
  • Type : Analog Detection Card
  • Alarm Current : 0.05 ampere
  • Number of Inputs : 1
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Output Current : 4 - 20 milliampere
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type : Analog
  • Maximum Operating Ambient Temperature : 50 degree Celsius
  • Number of Outputs : 1
Image
SKU
Description
alt
H-F4001
Analog Input Card, 1 Analog Input, 4-20mA, CCT2, Single Plug Cable, EN Approved
alt
H-F4001-UL
Analog Input Card, 1 Analog Input, 4-20mA, CCT2, Single Plug Cable, UL Listed
alt
H-F4001-2
Analog Input Card, 1 Analog Input, 4-20mA, CCT2R, Double Plug Cable, EN Approved