https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Cable Termination Cards

Cable Termination Cards T9003 is Over voltage Protection for F700X It to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications

Cable Termination Cards T9003 are used to connect the field devices in the HS81-HS panel

The cards T900X type is used to increase the resistance of the system to over-voltage that might be caused during the connection of devices in some critical applications.

The cable termination cards are arranged for the DIN rail, mounting to the back plate of the panel

Others

  • Device Type
    • Termination Module

Others

  • Device Type
    • Termination Module
  • Device Type : Termination Module
Image
SKU
Description
alt
T9003-1
UL Term. Module for F7001
alt
T9003-1