https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Compact Industrial Fire Controller

Compact Industrial Fire Controller is used for Gas, Flame and Temperature Detection with LED indication.

Compact Industrial Fire Controller is used for Gas, Flame and Temperature Detection with LED indication. It has single or double power supply, respectively. The compact panel is smaller than the H-S81-HS, designed to fit in tight spaces but it is also for use by those who would like a discreet, end-user-friendly system. It provides an integrated industrial protection system that includes flame, gas and smoke detection. Each panel is a modular system comprised of an enclosure (a metal cabinet with double door), display, a redundant CPU, and up to 8 (eight) I/O cards. The number and type of I/O cards are selected based on the protection needs of the facility. These panels have a single or dual redundant power supply to match either requirement.

Features & Benefits:
  • Fire Detection
  • Gas Detection
  • Fire Suppression
  • Redundancy
  • Hot-swap with all I/O cards, CPUs, and display
  • Eight I/O cards maximum
  • 300 programmable fire zones
  • 300 programmable intrusion zones
  • 1 suppression zone per I/O card
  • 99 input, 99 output & 99 association points per zone
  • CPU redundancy standard
  • Networking panels with TCP/IP protocol Modbus RTU/Modbus TCP Protocols for interfacing with third party systems
Certifications:
  • SIL2
  • EN54
  • ATEX
  • UL864
  • ABS

Others

  • Maximum Standby Current
    • 35 milliampere
  • For Use With
    • Flow Meter Transmitter
    • Level Transmitter
    • Pressure Transmitter
  • Supported Wiring Configuration
    • Class B
    • Class C
  • Maximum Output Voltage
    • 25 voltage direct current
  • Maximum Output Current
    • 1
  • Normal Input Current
    • 0 - 24 milliampere
  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Alarm Current
    • 51 milliampere
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 25 voltage direct current

Others

  • Maximum Standby Current
    • 35 milliampere
  • For Use With
    • Flow Meter Transmitter
    • Level Transmitter
    • Pressure Transmitter
  • Supported Wiring Configuration
    • Class B
    • Class C
  • Maximum Output Voltage
    • 25 voltage direct current
  • Maximum Output Current
    • 1
  • Normal Input Current
    • 0 - 24 milliampere
  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Alarm Current
    • 51 milliampere
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 25 voltage direct current
  • Maximum Standby Current : 35 milliampere
  • For Use With : Flow Meter Transmitter|Level Transmitter|Pressure Transmitter
  • Supported Wiring Configuration : Class B|Class C
  • Maximum Output Voltage : 25 voltage direct current
  • Maximum Output Current : 1
  • Normal Input Current : 0 - 24 milliampere
  • Includes : Terminal Board
  • Type : Initiating Circuit Card
  • Alarm Current : 51 milliampere
  • Approved Location : UL
  • Maximum Operating Voltage : 25 voltage direct current
Image
SKU
Description
alt
S81-F4003-1-UL-Sub
Compact Industrial Fire Controller, 4-20mA, 8 I/P