https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Control Card by Honeywell

Control cards by Honeywell has sixteen (16) open collector, non controlled output channels of 250mA and mainly used to pilot the 16-relay card S81-T8007-1.

Control cards by Honeywell has sixteen (16) open collector, non controlled output channels of 250mA and mainly used to pilot the 16-relay card S81-T8007-1. This cards effects status and functionality checks, but does not monitor the control channels.

Others

  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Maximum Standby Current
    • 12 milliampere
  • Alarm Current
    • 15 milliampere
  • Relay Channels
    • 16
  • Approved Location
    • UL

Others

  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Maximum Standby Current
    • 12 milliampere
  • Alarm Current
    • 15 milliampere
  • Relay Channels
    • 16
  • Approved Location
    • UL
  • Includes : Terminal Board
  • Type : Initiating Circuit Card
  • Maximum Standby Current : 12 milliampere
  • Alarm Current : 15 milliampere
  • Relay Channels : 16
  • Approved Location : UL
Image
SKU
Description
alt
S81-F5002-1-UL-Sub
Control Card, Open Collector Outputs, 16 Channels, 250mA