https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Default I/O module

The default I/O module used for fire alarm siren control. In addition, the module checks the ground leakage of the supply voltage.

The Default I/O module used for fire alarm siren control. In addition, the module checks the ground leakage of the supply voltage. This module controls 10 digital inputs, 16 open collector outputs and a local sounder 250mA monitored output for Fire alarm functions. It can be combined with module S81-T8001-1 to get 16 x 250mA open collector outputs, or with modules S81- T8007-1 and S81-T8007-2 to get 16 x SPDT contacts.

Features & Benefits:
  • LEDs Status Indications
  • Mounted on a DIN rail

Others

  • End of Line Resistance
    • 5600 Ω
  • Type
    • I/O Terminal Board
  • Approved Location
    • UL
  • Normal Input Current
    • 250 milliampere
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • End of Line Resistance
    • 5600 Ω
  • Type
    • I/O Terminal Board
  • Approved Location
    • UL
  • Normal Input Current
    • 250 milliampere
  • Maximum Operating Voltage
    • 24 voltage direct current
  • End of Line Resistance : 5600 Ω
  • Type : I/O Terminal Board
  • Approved Location : UL
  • Normal Input Current : 250 milliampere
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
S81-T8004-1-UL-Sub
Default I/O module, 10 Digital Input, 22 to 29V DC, 100mA, -5 to 50 C