https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F3002 8-Input Card

The F3002 8-Input Card can manage conventional detection lines. It is particularly suitable for systems where detection lines are already in place, for cross-line logic control of automatic fire extinguishing systems, or in intrinsic safety systems.

The F3002 8-Input Card can manage conventional (non-addressable) detection lines. It is particularly suitable for systems where detection lines are already in place, for cross-line logic control of automatic fire extinguishing systems (for NFPA), or in intrinsic safety systems. It is suitable for applications fault-tolerant up to SIL3 level according to the standards IEC61508.

It has double programmable alarm threshold for each line. It has automatic verification and confirmation of the alarm status. It can manage and control eight lines. It has automatic testing of each line every thirty seconds.

Features & Benefits:
  • Line inclusion/exclusion through panel keyboard
  • Automatic testing of each line every thirty seconds
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
Certifications:
  • IEC61508

Others

  • Type
    • Conventional Detection
  • Communications Protocol
    • FPGA
  • Approved Location
    • IEC61508
  • Total Ports
    • 8
  • LED Circuit-Status Indicators
    • 2

Others

  • Type
    • Conventional Detection
  • Communications Protocol
    • FPGA
  • Approved Location
    • IEC61508
  • Total Ports
    • 8
  • LED Circuit-Status Indicators
    • 2
  • Type : Conventional Detection
  • Communications Protocol : FPGA
  • Approved Location : IEC61508
  • Total Ports : 8
  • LED Circuit-Status Indicators : 2
Image
SKU
Description
alt
F3002
EN CONV. DET. CARD 8 INPUTS
alt
F3002-2
Input Card, 8 Conventional Inputs, CCT1R, Double Plug Cable