https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F5001 Line Control Card

Honeywell F5001 8-Monitored is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves, or to activate visual-audible alarm devices.

Honeywell F5001 8-Monitored Line Control Card has eight 500 mA outputs. It is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves, or to activate visual-audible alarm devices. It is suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508.

The card is protected against short circuit, so it is suitable to protect capacitive loads with peak current higher than the nominal value. It is software-configurable output behaviour. Its communication management by FPGA.

Features & Benefits:
  • Can be hot-swapped
  • Functional control of command lines each 2 seconds
  • Software-configurable output behaviour
  • Communication management by FPGA
  • Internal logic management by micro-controller
Certifications:
  • IEC 61508

Others

  • Type
    • Devices
  • Approved Location
    • IEC61508
  • Number of Inputs
    • 1
  • Maximum Output Current
    • 500
  • Total Ports
    • 8
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 8

Others

  • Type
    • Devices
  • Approved Location
    • IEC61508
  • Number of Inputs
    • 1
  • Maximum Output Current
    • 500
  • Total Ports
    • 8
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 8
  • Type : Devices
  • Approved Location : IEC61508
  • Number of Inputs : 1
  • Maximum Output Current : 500
  • Total Ports : 8
  • Input and Output Type : Analog
  • Number of Outputs : 8
Image
SKU
Description
alt
F5001
EN 8 MONITORED OUTPUTS
alt
F5001-2
Line Control Card, 8 Monitored Command Output, 500mA, CCT3R Double Plug Cable