https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F5004 Line Control Card

Honeywell F5004 4-Monitored Line Control Card is particularly suitable to manage automatic fire fighting systems, where it can be used to operate extinguishing agent release solenoid valves, or visual-audible evacuation and alarm devices.

Honeywell F5004 4-Monitored Line Control Card is particularly suitable to manage automatic fire fighting systems, where it can be used to operate extinguishing agent release solenoid valves, or visual-audible evacuation and alarm devices. The four 2A output lines of the card are mainly utilized to control solenoids and heavy loads. It is suitable for application fault-tolerant up to level SIL3 of the standard IEC61508.

It can pilot electrically explosive cartridge actuators. It has Software-configurable operating mode. Its Communication is managed by FPGA.

Features & Benefits:
  • 2mA per output available for resistive loads
  • Can pilot electrically explosive cartridge actuators
  • Software-configurable operating mode
  • Communication management by FPGA
  • Internal logic management by micro-controller
Certifications:
  • IEC61508

Others

  • Type
    • Monitoring
  • Approved Location
    • IEC61508
  • Number of Inputs
    • 1
  • Maximum Output Current
    • 2
  • Total Ports
    • 4
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • LED Circuit-Status Indicators
    • 8

Others

  • Type
    • Monitoring
  • Approved Location
    • IEC61508
  • Number of Inputs
    • 1
  • Maximum Output Current
    • 2
  • Total Ports
    • 4
  • Input and Output Type
    • Analog
  • Number of Outputs
    • 4
  • LED Circuit-Status Indicators
    • 8
  • Type : Monitoring
  • Approved Location : IEC61508
  • Number of Inputs : 1
  • Maximum Output Current : 2
  • Total Ports : 4
  • Input and Output Type : Analog
  • Number of Outputs : 4
  • LED Circuit-Status Indicators : 8
Image
SKU
Description
alt
F5004-2
Line Control Card, 4 Monitored Command Outputs, 2mA, CCT4R Double Plug Cable
alt
F5004
EN 4 MONITORED OUTPUTS 2A