https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F6002 Special Logic Control Card

Honeywell F6002 Special Logic Control Card is designed to produce and manage functional logics through flip/flop, toggle and timer devices. Its Operating mode is configurable through ProHS81 software program. It has SMD technology multilayer circuit.

Honeywell F6002 Special Logic Control Card is designed to produce and manage functional logics through flip/flop, toggle and timer devices. Timers can be configured to operate in two modes. Its Operating mode is configurable through ProHS81 software program. It can be hot-swapped. It has SMD technology multilayer circuit. Its Communication is managed by FPGA.

Features & Benefits:
  • Can be hot-swapped
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws

Others

  • Maximum Standby Current
    • 9 milliampere
  • Type
    • I/O Module
  • Alarm Current
    • 0.012 ampere
  • Approved Location
    • EN
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Maximum Standby Current
    • 9 milliampere
  • Type
    • I/O Module
  • Alarm Current
    • 0.012 ampere
  • Approved Location
    • EN
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Maximum Standby Current : 9 milliampere
  • Type : I/O Module
  • Alarm Current : 0.012 ampere
  • Approved Location : EN
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
alt
H-F6002
Special Logic Control Card, Upto 100 Timers, 0-255 S, Hot Swappable, SMD Technology Multilayer Circuit