https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F7002 Analog Addressable Device Control Card

Honeywell F7002 Analog Addressable Device Control Card is for devices that are addressable through the HOCHIKI ESP protocol

Honeywell F7002 Analog Addressable Device Control Card is for devices that are addressable through the HOCHIKI ESP protocol. Smoke, temperature and combined fire detectors, as well as pushbuttons and control modules, with monitored and non-monitored lines, are available with the ESP protocol. This type of card is used only for firefighting system control. It can be hot swapped. Its detector sensitivity can be set as HIGH/MEDIUM/LOW. It has periodical functionality of self-testing of card and all connected devices. Its Communication can be managed by FPGA.

Features & Benefits:
  • Non-redundant
  • Can be hot-swapped
  • Up to 127 addresses, 3 channels each
  • Loop connection (farthest point at 1500 m)
  • Detector sensitivity can be set as HIGH/MEDIUM/LOW
Certifications:

Others

  • Maximum Power Consumption
    • 240 volt
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • SIL2
    • ATEX
    • EN 54
    • UL864
  • Mounting Type
    • Wall

Others

  • Maximum Power Consumption
    • 240 volt
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • SIL2
    • ATEX
    • EN 54
    • UL864
  • Mounting Type
    • Wall
  • Maximum Power Consumption : 240 volt
  • Maximum Output Voltage : 24 voltage direct current
  • Approved Location : SIL2|ATEX|EN 54|UL864
  • Mounting Type : Wall
Image
SKU
Description
alt
F7002
EN ANALOG ADDRESSABLE LOOP - HOCHIKI ESP