https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

F7002 Analog Addressable Device Control Card

Honeywell F7002 Analog Addressable Device Control Card is for devices that are addressable through the HOCHIKI ESP protocol

Honeywell F7002 Analog Addressable Device Control Card is for devices that are addressable through the HOCHIKI ESP protocol. Smoke, temperature and combined fire detectors, as well as pushbuttons and control modules, with monitored and non-monitored lines, are available with the ESP protocol. This type of card is used only for firefighting system control. Its Detector sensitivity can be set as HIGH/MEDIUM/LOW. It has periodical functionality of self-testing of card and all connected devices. It Communication is managed by FPGA.

Features & Benefits:
  • Periodical functionality self-testing of card and all connected devices
  • Communication management by FPGA
  • Front plug-in on 19'' rack, with locking screws
  • Up to 127 addresses, 3 channels each
  • Loop connection (farthest point at 1500 m)
  • Detector sensitivity can be set as HIGH/MEDIUM/LOW

Others

  • Type
    • I/O Module
  • Maximum Standby Current
    • 90 milliampere
  • Alarm Current
    • 0.09 ampere
  • Approved Location
    • EN
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Output Current
    • 400
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Sounder
    • Normal
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Type
    • I/O Module
  • Maximum Standby Current
    • 90 milliampere
  • Alarm Current
    • 0.09 ampere
  • Approved Location
    • EN
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Output Current
    • 400
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Sounder
    • Normal
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Type : I/O Module
  • Maximum Standby Current : 90 milliampere
  • Alarm Current : 0.09 ampere
  • Approved Location : EN
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Output Current : 400
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type : Sounder|Normal
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
alt
H-F7002
Analog Addressable Device Control Card, Non Redundant, ESP Protocol, 19in Rack, 1500m Loop Connection, Upto 127 Addresses