https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Gas-Fire Detector Interface

The interface can be used to interface transmitter, to drive I/P converter, fire and smoke detectors or similar switched resistor systems, located in Hazardous Area, requiring a wide output current range to operate properly.

The interface is a loop-powered single or dual channel isolated current repeater. It can be used to interface transmitter, to drive I/P converter, fire and smoke detectors or similar switched resistor systems, located in Hazardous Area, requiring a wide output current range to operate properly. When drive I/P converter, positioner, display, a current source is connected to the input terminals while interfacing transmitter or fire and smoke detector a voltage source with current read back can be connected. The transmitter current is sinked from the input terminals operating as a transparent interface.

Features & Benefits:
  • Field open circuit detection
  • Input/Output isolation
  • High Reliability
Certifications:
  • CE
  • EN61000-6-2
  • EN61000-6-4
  • ATEX
  • IECEx
  • FM
  • FM-C
  • Russian Certifications
  • DNV and KR for marine applications
Image
SKU
Description
alt
H-GMTIN-D1022D
Gas-Fire Detector Interface, 2 Channel, Loop Powered, 1-40 mA In/Out