https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

HMI Touch Screen

The HMI is an ESA Automation entry-level solution with a 7in wide touch screen display equipped with TRUE-FLAT touch screen technology and dual RS232/RS485/COM0 serial port, able to combine high technology with a wide connectivity.

The HMI is an ESA Automation entry-level solution with a 7in wide touch screen display equipped with TRUE-FLAT touch screen technology and dual RS232/RS485/COM0 serial port, able to combine high technology with a wide connectivity. The ESA's entry-level solution in the HMI universe. Resistant and easy to use, these devices offer the perfect degree of programming and control for those seeking simplicity.

Features & Benefits:
  • ABS plastic chassis cover for higher endurance and durability
  • Available in different sizes 7in
  • Wide-screen displays with white LED back-lighting
  • True flat touch screen
  • High connectivity
  • Easy programming thanks to ESA’ SmartClick software
Certifications:
  • CE Certified

Others

  • Type
    • Touchscreen

Others

  • Type
    • Touchscreen
  • Type : Touchscreen
Image
SKU
Description
alt
H-ESA-SC107
HMI Touch Screen, 7in Wide TFT, 30K Colors, 800x400pi, ARM 64MB, Port 1 (RS232/RS485/COM0), Port 2 (RS232/RS485/COM0), USB A, USB B, ETH, SD/MMC Slot, 18-32V DC, 5W