https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Honeywell Modbus Communication Card

Honeywell S81-F7006 Modbus Communication Card is Communication card with RTU Master/slave Modbus protocol. Its Output supplies two independent connections, a RS485 Half Duplex and a RS232.

Honeywell S81-F7006 Modbus Communication Card is Communication card with RTU Master/slave Modbus protocol. Its Output supplies two independent connections, a RS485 Half Duplex and a RS232. It manages 512 input variables, 512 output variables, 1024 16-bit analogue variables.

Features & Benefits:
  • two independent connections
  • RTU Master/slave Modbus protocol
  • 512 Input Variables
  • 512 Output Variables
  • 1024 16-bit analogue variables

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 16 milliampere
  • Type
    • Modbus Communication Card
  • Alarm Current
    • 16 milliampere
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 16 milliampere
  • Type
    • Modbus Communication Card
  • Alarm Current
    • 16 milliampere
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Includes : Terminal Board
  • Maximum Standby Current : 16 milliampere
  • Type : Modbus Communication Card
  • Alarm Current : 16 milliampere
  • Maximum Output Voltage : 24 voltage direct current
  • Approved Location : UL
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
S81-F7006-1-UL-Sub
Modbus Communication Card, 512 Input, 512 Output, 1024 16-Bit Analogue Variables