https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Industrial Fire Panel

The S81 fire Panels are modular control panels for facilities in industrial, commercial or public building applications.

The H-S81-HS and S81-HS/C Fire Panels are modular control panels which facilities in industrial, commercial or public building applications. It performs Local Services and Releasing Services.

Features & Benefits:
  • Maximum number of I/O cards
  • Smaller power supply units
  • Smaller enclosure

Others

  • Includes
    • Terminal Board
  • Type
    • Slots Rack
  • Approved Location
    • UL

Others

  • Includes
    • Terminal Board
  • Type
    • Slots Rack
  • Approved Location
    • UL
  • Includes : Terminal Board
  • Type : Slots Rack
  • Approved Location : UL
Image
SKU
Description
alt
S81-E2004-1-UL-Sub
Industrial Fire Panel, 11 Slots Rack, Max. Input Current 4A, Max. NS Current 2.0A