https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Rack Controller Module

S81-E2002-1 module is the rack controller which allows the information exchange between CPUs and rack modules.

S81-E2002-1 module is the rack controller which allows the information exchange between CPUs and rack modules. It controls 13 point-to-point links to rack modules and two closed loop links for the communication to the two CPUs.

Features & Benefits:
  • Allows communication between two CPUs
  • Information exchanged between CPUs and rack modules

Others

  • Includes
    • Terminal Board
  • Type
    • Rack Controller Card
  • Approved Location
    • UL

Others

  • Includes
    • Terminal Board
  • Type
    • Rack Controller Card
  • Approved Location
    • UL
  • Includes : Terminal Board
  • Type : Rack Controller Card
  • Approved Location : UL
Image
SKU
Description
alt
S81-E2002-1-UL-Sub
Rack Controller, 22-29V DC, 20mA