https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

S81-F7007 Analog Addressable Device Control Card

S81-MOD-AN module allows to monitor analogue signals, of 4-20mA type. It is equipped with two extractable terminals, a 5-pole one for the connection of the communication bus and a 8-pole one for the connection to power and transducer.

These are Control card for SSP (Scame Sistemi Protocol) protocol addressable devices. It can manage up to 127 analogue/digital input addressable modules and control modules. These cards must not be used with fire detection systems.

Features & Benefits:
  • NON REDUNDANT (Note 1)
  • CAN BE HOT SWAPPED (Note 2)
  • 127 addresses on SSP protocol
  • Serial connection on 1200 m bus
  • Serial line can be looped (3000 m max)
  • Periodical functionality self-testing of card and all connected devices
  • Communication management by FPGA
  • SMD technology multilayer circuit
  • Front plug-in on 19’’ rack, with locking screws

Others

  • Color
    • Green
  • Application
    • Fire and GAS Detection

Others

  • Color
    • Green
  • Application
    • Fire and GAS Detection
  • Color : Green
  • Application : Fire and GAS Detection
Image
SKU
Description
alt
S81-MOD-DI
Analog Addressable Device Control Card, 8 Non Monitored I/P
alt
S81-MOD-AV010
Analog Addressable Device Control Card: 10-10 V Analogue I/P
alt
S81-MOD-DISP
Analog Addressable Device Control Card: Status Repeater Display
alt
S81-MOD-AI020
ADDRESSABLE SINGLE CHANNEL 4-20 MA ANALO
alt
S81-MOD-AIT
Analog Addressable Device Control Card, 4 Double Balance I/P, Intruder Alarm
alt
S81-MOD-AN
Programmable System: 17-41V dc: 250uA: 22mA: 47 ohm: Thermoplastic: Green Colour: IP30
alt
S81-MOD-AIT
Analog Addressable Device Control Card: 4 Double Balance I/P: Intruder Alarm
alt
S81-MOD-DO
Analog Addressable Device Control Card: 8 Non- Nonitored: Open Collector Outputs
alt
S81-MOD-AV010
Analog Addressable Device Control Card, 10-10 V Analogue I/P
alt
S81-MOD-DO
Analog Addressable Device Control Card, 8 Non- Nonitored, Open Collector Outputs