https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

Serial-To-Ethernet Modbus Gateway

The MGate MB3170 is 1-port Modbus gateway that convert between Modbus TCP, ASCII, and RTU communications protocols. It supports Auto Device Routing for easy configuration. It supports route by TCP port or IP address for flexible deployment.

The MGate MB3170 is 1-port Modbus gateway that convert between Modbus TCP, ASCII, and RTU communications protocols. The gateways provide both serial-to-Ethernet communication and serial (master) to serial (slave) communications. In addition, the gateways support simultaneously connecting serial and Ethernet masters with serial Modbus devices. It supports Auto Device Routing for easy configuration. It supports route by TCP port or IP address for flexible deployment.

It connects up to 32 Modbus TCP servers. It connects up to 31 or 62 Modbus RTU/ASCII slaves. It supports Modbus serial master to Modbus serial slave communications. It supports redundant dual DC power inputs and 1 relay output.

Certifications:
  • CE
  • FCC
  • DNV-GL Maritime Type Approved Product

Others

  • Management Type
    • Managed
  • Minimum Input Voltage
    • 12 voltage direct current
  • Communications Protocol
    • Modbus Serial Master
    • Modbus Serial Slave
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Input Voltage
    • 48 voltage direct current
  • Total Ports
    • 2 (MGate MB3270 Series
    • 1 (MGate MB3170 Series)
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit

Others

  • Management Type
    • Managed
  • Minimum Input Voltage
    • 12 voltage direct current
  • Communications Protocol
    • Modbus Serial Master
    • Modbus Serial Slave
  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Maximum Input Voltage
    • 48 voltage direct current
  • Total Ports
    • 2 (MGate MB3270 Series
    • 1 (MGate MB3170 Series)
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Management Type : Managed
  • Minimum Input Voltage : 12 voltage direct current
  • Communications Protocol : Modbus Serial Master|Modbus Serial Slave
  • Maximum Storage Temperature : 85 degree Celsius|185 degree Fahrenheit
  • Maximum Input Voltage : 48 voltage direct current
  • Total Ports : 2 (MGate MB3270 Series|1 (MGate MB3170 Series)
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
Image
SKU
Description
alt
H-MOXA-Mgate-3170
Serial-To-Ethernet Modbus Gateway, 12V DC, 435mA, 360g, 1 Serial Port, 2xRJ45 Ethernet, 0 to 60C Range