https://buildings.honeywell.com/us/en/search-results.html

Honeywell Industrial Fire

System Sensor Loop Control Card

The S81-F7012 Loop Control Card controls one SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors, control modules, monitor modules, and pull stations.

The S81-F7012 Loop Control Card controls one SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors, control modules, monitor modules, and pull stations. Each loop operates in the CLIP polling protocol and is capable of supporting 99 addressable modules and 99 addressable detectors (any combination of modules and detectors) for a total of 198 points per loop. Through two connection and feeder cables, the card communicates with all devices connected on the loop, periodically polling them or receiving calls (interrupt) from the devices that have detected a status variation. Alarming occurs after the information has been processed, through specific algorithms for the devices; e.g. smoke detectors can provide dynamic alarm thresholds that adjust themselves to compensate for optic sensing element contamination. Connection between the card and the field is carried out by means of a special cable, provided with a plug-in connector at one of its ends. Cable conductors are wired directly onto a marshalling terminal block, while the connector is plugged into the back of the rack.

Features & Benefits:
  • Non redundant due to serial communication protocol
  • Can be hot-swapped -removed and replaced without powering off the panel
  • 99 addresses for detectors and 99 addresses for modules operating in CLIP protocol
  • Loop connection (farthest point at 1500 meters)
  • Selectable detector sensitivity
  • Controls UL 864-certified devices such as Multi-criteria detectors (smoke/ heat/CO), Short-circuit isolators, Addressable smoke detectors, Addressable heat detectors, Addressable monitor modules, Addressable control modules
  • Periodic functionality self-test of card and all connected devices
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws
Certifications:
  • UL Listed

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 115 milliampere
  • Type
    • Loop Control Card
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 116 milliampere
  • Approved Location
    • UL
  • Maximum Output Voltage
    • 24 voltage direct current
  • Normal Input Current
    • 42 milliampere
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 115 milliampere
  • Type
    • Loop Control Card
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 116 milliampere
  • Approved Location
    • UL
  • Maximum Output Voltage
    • 24 voltage direct current
  • Normal Input Current
    • 42 milliampere
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Includes : Terminal Board
  • Maximum Standby Current : 115 milliampere
  • Type : Loop Control Card
  • Supported Wiring Configuration : Class B|Class A
  • Alarm Current : 116 milliampere
  • Approved Location : UL
  • Maximum Output Voltage : 24 voltage direct current
  • Normal Input Current : 42 milliampere
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
S81-F7012-1-UL-Sub
Loop Control Card, CLIP Polling Protocol, 99 Addressable Module, 99 Addressable Detector, UL