Honeywell Multisite
BACnet® FF Thermostat
BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory-loaded applications for specific and common projects including fan coil, heat pump, and rooftop equipment control.
BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory-loaded applications for specific and common projects including fan coil, heat pump, and rooftop equipment control. BACnet FF thermostats come in two models; standard and wireless enabled. Each model is a communicating intelligent sensor/controller combination with built-in temperature and humidity sensors that are used to control the pre-loaded applications. They provide a cost-effective solution for occupancy and crowd monitoring in hotel rooms, conference rooms, schools, office buildings and more.
The large, easy-to-see display and easy-to-use interface allows for the complexity of direct digital control (DDC) in a user-friendly package. BACnet FF thermostats communicate over an MS/TP LAN so each device operates as a fully functioning BACnet controller while easily integrating with the building automation system. These devices are configured using the Niagara Framework® software where a configuration wizard will enable an intuitive setup.
Features & Benefits:- 19 pre-loaded applications for a quick, out-of-the-box solution
- Optional integrated wireless receiver saves wiring time and costs as well as providing more location options
- Internal temperature and humidity sensors, three universal inputs, six relay outputs, two analog outputs
- BACnet-compliant on MS/TP LAN at up to 76.8 Kbps with an internal DDC logic loop of 100 Msec
- A configurable device that is capable of standalone or integrated operation
- Sleek sophisticated design with touchscreen display with dual setpoints
- Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916; listing includes both US and Canadian certification.
- EMC Directive (European CE Mark) EN 60950
- FCC Part 15, Class B
Others
- For Use With
- Compatible with WEBs-AX
- Mounting Type
- Horizontal
Others
- For Use With
- Compatible with WEBs-AX
- Mounting Type
- Horizontal
- For Use With : Compatible with WEBs-AX
- Mounting Type : Horizontal