https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Multisite

E-Mon Energy Software

E-Mon Energy software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers.

E-Mon Energy software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers. The software allows the user to generate graphs and profiles of energy data for demand analysis and usage reduction. E-Mon Energy Software will also generate tenant electrical bills for tenant allocation, departmental allocation, and usage verification.

Features & Benefits:
  • Graphic profiling provides analytical charts and graphs with demand profiling for 5-, 15-, 30- or 60-minute sampling rates
  • Generate and print itemized electric bills (using coincidental peak demand date and time)
  • Reads up to 8 time periods, 4 seasons and multiple holidays for time-of-use (TOU) monitoring
  • Optional wireless metering allows users to remotely
  • Read Class 2100, Class 4100 Honeywell E-Mon meters and Honeywell E-Mon third-party wireless socket meters via Internet, Ethernet or telephone communication. (Additional components required.)
  • Reads all E-Mon meters via IDRs and Class
  • 3000/5000 meters directly. Can also read gas, water, BTU and steam meters via IDR for billing purposes & graphical displays of usage
  • Exports data to spreadsheets for analysis
  • Exports data to MV-90 system
  • Meter reading and billing services are available