https://buildings.honeywell.com/us/en/search-results.html

Honeywell Multisite

Gas Detector

The Sensepoint XCD range provides comprehensive monitoring of flammable, toxic and oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors

The Sensepoint XCD range provides comprehensive monitoring of flammable, toxic and oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors. Users can modify detector operation using the LCD and magnetic switches without ever needing to open the unit. This enables one-man, nonintrusive operation and reduces routine maintenance time and costs.

Features & Benefits:
  • Cost Effective
  • One-Stop Shop
  • Proven and Reliable Sensor Technology
  • Simple Installation
  • Global Approvals
  • Easy to Use
Certifications:
  • ATEX
  • IECEx
  • Asian approval
Brochure
Name
Description
File Size
Date
Size
Gas and Flame Detection Brochure
689.27 KB
10/20/2021
PDF 689.27 KB
Name
Description
File Size
Date
Size
Gas and Flame Detection Brochure
689.27 KB
10/20/2021
PDF 689.27 KB
Image
SKU
Description
alt
SPXCDUSNB2
XCD Gas Detector, 16 to 32V DC, RS485, MODBUS RTU
alt
SPXCDALMPX
XCD Gas Detector, includes infrared propane sensor cartridge 0 to 100%LEL
alt
SPXCDALMB2M
XCD Gas Detector, 4 to 20mA, Infrared Carbon Dioxide Sensor Cartridge, 0 to 5.0% v/v, Painted LM25, Modbus Output
alt
SPXCDULNHX
XCD Gas Detector, 4 to 20mA Output, Hydrogen Sulfide EC Sensor Cartridge, 0 to 50ppm
alt
SPXCDALMB2
XCD Gas Detector, 4 to 20mA, Infrared Carbon Dioxide Sensor Cartridge, 0 to 5.0% v/v, Painted LM25
alt
SPXCDUSNB2M
XCD Gas Detector, 4 to 20mA, Infrared Carbon Dioxide Sensor Cartridge, 0 to 5.0% v/v, Modbus Output
alt
SPXCDULNG1
XCD Gas Detector, includes hydrogen EC sensor cartridge 0 to 1000ppm
alt
SPXCDASMB2M
XCD Gas Detector, 4 to 20mA, Infrared Carbon Dioxide Sensor Cartridge, 0 to 5.0% v/v, Painted 316SS, Modbus Output
alt
SPXCDULNB2
XCD Gas Detector, 4 to 20mA Output, Infrared Carbon Dioxide Sensor Cartridge, 0 to 5.0% v/v
alt
SPXCDULNCX
XCD Gas Detector, includes carbon monoxide EC sensor cartridge 0 to 300ppm