Honeywell Multisite
LON® Compact I/O Module
LON® compact I/O modules are LonMark® compliant analog and digital input/output modules designed for decentralized, space-saving installation in control cabinets and distributor boxes.
LON® compact I/O modules are LonMark® compliant analog and digital input/output modules designed for decentralized, space-saving installation in control cabinets and distributor boxes. Due to their small size, the modules are perfectly suited for mounting in remote locations. The input modules scan signals and states of conventional sensors and contacts and send the acquired values via network variables to other LonMark modules. The output modules convert commands from the LON network into analog or digital control commands.
The modules are especially suited for decentralized mounting in combination with the EXCEL® 5000 system. Each module has its own LON interface for autonomous operation. Terminal connectors are available for time-saving module connections in end-to-end installation. Additional modules are available for connecting the LON network and the power supply, as well as for additional terminals.
Features & Benefits:- LonMark compliant
- LON FTT10 interface
- Compact design
- Easy end-to-end installation with connectors
- Service LED and operating LED
- Position indication via LEDs
- Status LEDs for digital inputs
- Output modules with manual switches for local override
- Infinitely variable overriding of analog outputs with manual feedback
- Feedback of manual position
- UL 916, Standard for Energy Management Equipment
- European Community Mark (CE) Listed
Others
- Type
- I/O Module
- Control Software
- Input/Output Module
- For Use With
- Compact I/O Family
- Communications Protocol
- LonWorks Bus
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- -23 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 170 degree Celsius
- 158 degree Fahrenheit
Others
- Type
- I/O Module
- Control Software
- Input/Output Module
- For Use With
- Compact I/O Family
- Communications Protocol
- LonWorks Bus
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- -23 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 170 degree Celsius
- 158 degree Fahrenheit
- Type : I/O Module
- Control Software : Input/Output Module
- For Use With : Compact I/O Family
- Communications Protocol : LonWorks Bus
- Minimum Operating Ambient Temperature : -5 degree Celsius|-23 degree Fahrenheit
- Maximum Operating Ambient Temperature : 170 degree Celsius|158 degree Fahrenheit