https://buildings.honeywell.com/us/en/search-results.html

Honeywell Multisite

NOVAR ES1 Edge Server

NOVAR ES1 Edge Server is a compact, scalable, embedded controller for HVAC, Lighting, Energy, and Refrigeration control systems.

The NOVAR ES1 combines integrated control, supervision, data logging, alarming, scheduling, and network management functions. The built-in data server is an IoT gateway that enables the integration, control and management of data from a variety of field devices. In addition to serving data to cloud IoT applications, the Novar ES1 can perform edge analytics at the site to optimize equipment operations and feed richer data. The Novar ES1 will serve real-time and historical information to users in Web-based graphical views. It can integrate devices over a variety of communication protocols including BACnet™, LonWorks®, oBIX™, MODBUS®, and a variety of Novar protocols.

Features & Benefits:
  • Advanced Energy Management
  • Novar Legacy Compatible
  • Open-protocol based platform
  • Runs Niagara AX or Niagara 4
  • Maintains memory without batteries
  • Real-time Clock
  • (2) 10/100MB Ethernet ports
  • (2) isolated RS-485 with selectable bias and termination
  • Optional Expansion modules for additional communications ports and I/O
  • Removable micro-SD card for local back-up and restore
Certifications:
  • UL 916 CE EN 61326-1
  • FCC Part 15 Subpart C
  • C-UL listed to Canadian
  • Standards Association (CSA)
  • C22.2 No. 205-M1983
  • “Signal Equipment” 1999/5/EC R&TTE Directive CCC, SRRC, RSS, ROHS

Others

  • Communications Protocol
    • Obix
    • Novarnet
    • LCD Network
    • BACnet
    • Modbus
    • LonWorks
    • LCD network
    • Spectrum
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Mounting Type
    • DIN Rail
    • Panel
  • Communication Technology
    • Modbus

Others

  • Communications Protocol
    • Obix
    • Novarnet
    • LCD Network
    • BACnet
    • Modbus
    • LonWorks
    • LCD network
    • Spectrum
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Mounting Type
    • DIN Rail
    • Panel
  • Communication Technology
    • Modbus
  • Communications Protocol : Obix|Novarnet|LCD Network|BACnet|Modbus|LonWorks|LCD network|Spectrum
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
  • Mounting Type : DIN Rail|Panel
  • Communication Technology : Modbus
Data Sheet
Name
Description
File Size
Date
Size
NOVAR ES1 Datsheet
196.94 KB
6/11/2021
PDF 196.94 KB
Manuals and Guides
Name
Description
File Size
Date
Size
NOVAR ES1 Mounting and Wiring Guide
1.06 MB
6/11/2021
PDF 1.06 MB
Name
Description
File Size
Date
Size
NOVAR ES1 Datsheet
196.94 KB
6/11/2021
PDF 196.94 KB
NOVAR ES1 Mounting and Wiring Guide
1.06 MB
6/11/2021
PDF 1.06 MB
Image
SKU
Description
alt
NOVAR ES1
ES1 Edge Server, 24V AC, -20–60C, 7.05in Wx4.33in Hx2.40in D, 1 Pound, 2 RS-485 Ports