https://buildings.honeywell.com/us/en/search-results.html

Honeywell Multisite

Spyder® Classic BACnet® Programmable VAV Controller

Spyder® BACnet® programmable VAV controllers are MS/TP network devices designed to control HVAC equipment. Each controller is programmable and configurable using the Niagara Framework® software.

Spyder® BACnet® programmable VAV controllers are MS/TP network devices designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the Niagara Framework® software.

Spyder BACnet controllers require the Spyder BACnet Programmable Feature to be licensed in the WEB pro workbench tool and the WEBs-AX™ JACE® Controller for programming and downloading. Spyder BACnet models are also available as individually licensed controllers (ILC). The ILC versions are identical in design and capability in every detail except for the licensing. The built-in individual licensing of the Spyder ILCs allows them to be programmed and downloaded with any brand of the Niagara Workbench or JACE controller. The Spyder ILCs are identified with a suffix on the part number of -ILC.

The controllers are for use in variable air volume (VAV), unitary, and advanced HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for BACnet MS/TP network communications. Each controller provides flexible, universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs.

Features & Benefits:
  • EIA-485 communications network; Capable of baud rates between 9.6 and 115.2 kbits/s
  • Capable of standalone operation, but can also use BACnet MS/TP network communications
  • Sylk™ bus for use with Sylk-enabled sensors
  • Support for up to 40 controllers per BACnet MS/TP segment (under 30 is recommended)
  • Function block engine allows the application designer to program the controller to perform a wide variety of HVAC applications
  • Built-in zone control functions include a remote wall module interface and a scheduler
  • Pressure-independent or pressure-dependent single or dual-duct variable air volume (VAV) control
  • Easy user access to airflow sensor inputs
  • All wiring connections are made to removable terminal blocks to simplify controller installation and replacement
  • Both controller housing and actuator are UL plenum rated
Certifications:
  • UL/cUL (E87741) Listed under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
  • CSA (LR95329-3) Listed
  • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
  • Meets Canadian Standard C108.8 (Radiated Emissions)
  • EMC Directive: 2014/30/EU Standards Applied:- IEC 61000-4-8:2009- IEC 61000-4-11:2004 - EN 61000-6-1: 2007; EN 61000-6-3:2007/A1:2011; EN 61000-6-3:2007/A1:2011/AC: 2012- EN 60730-2-9: 2010, EN 60730-2-14: 1997 + EN60730-2-14/A1: 2001- In conjunction with EN 60730-2-9:2010 and in conjunction with EN 60730-2-14:1997 and amendments: EN 60730-1: 2000 + A1: 2004 + A16: 2007 + A2: 2008 - Annex H.26
  • RoHS Directive: 2011/65/EU Standards Applied:- EN 50581: 2012
  • BTL B-ASC (BACnet Testing Laboratories, BACnet Application Specific Controller)

Others

  • For Use With
    • WEBs-N4
    • WEBs-AX
  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Communication Technology
    • LonWorks
    • BACnet MS/TP
  • Application
    • VAV
  • Control Functions
    • Built-in Zone

Others

  • For Use With
    • WEBs-N4
    • WEBs-AX
  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Communication Technology
    • LonWorks
    • BACnet MS/TP
  • Application
    • VAV
  • Control Functions
    • Built-in Zone
  • For Use With : WEBs-N4|WEBs-AX
  • Communications Protocol : BACnet MS/TP
  • Mounting Type : Panel
  • Communication Technology : LonWorks|BACnet MS/TP
  • Application : VAV
  • Control Functions : Built-in Zone
Others
Name
Description
File Size
Date
Size
User Guide
620.14 KB
8/19/2021
PDF 620.14 KB
User Guide
12.1 MB
8/19/2021
PDF 12.1 MB
Installation Instructions
1.14 MB
8/19/2021
PDF 1.14 MB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Product Data
249.71 KB
8/19/2021
PDF 249.71 KB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for Spyder System Evolved Overview (English)
1.11 MB
8/19/2021
PDF 1.11 MB
Specification Data
843.05 KB
8/19/2021
PDF 843.05 KB
DONNÉES TECHNIQUES
856.76 KB
8/19/2021
PDF 856.76 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Name
Description
File Size
Date
Size
User Guide
620.14 KB
8/19/2021
PDF 620.14 KB
User Guide
12.1 MB
8/19/2021
PDF 12.1 MB
Installation Instructions
1.14 MB
8/19/2021
PDF 1.14 MB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Product Data
249.71 KB
8/19/2021
PDF 249.71 KB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for Spyder System Evolved Overview (English)
1.11 MB
8/19/2021
PDF 1.11 MB
Specification Data
843.05 KB
8/19/2021
PDF 843.05 KB
DONNÉES TECHNIQUES
856.76 KB
8/19/2021
PDF 856.76 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Image
SKU
Description
alt
PVB0000AS-ILC/U
VAV Controller, BACnet ILC Programmable, Integrated Actuator
alt
PVB6438NS-ILC/U
VAV Controller, BACnet ILC Programmable, 6 UI, 4 DI, 3 AO, 6 DO
alt
PVB6436AS-ILC/U
VAV Controller, Integrated Actuator, Onboard Pressure Sensor, 6 UI, 4 DI, 3 AO, 8 DO, BACnet MS/TP
alt
PVB4022AS/U
VAV Controller, BACnet Programmable, 4 UI, 2 AO, 2 DO, Integrated Actuator
alt
PVB6438NS/U
VAV Controller, BACnet Programmable, 6 UI, 4 DI, 3 AO, 6 DO
alt
PVB0000AS/U
VAV Controller, BACnet Programmable, Integrated Actuator
alt
PVB4024NS-ILC/U
VAV Controller, BACnet ILC Programmable, 4 UI, 2 AO, 4 DO
alt
PVB4024NS/U
VAV Controller, BACnet Programmable, 4 UI, 2 AO, 4 DO
alt
PVB4022AS-ILC/U
VAV Controller, BACnet ILC Programmable, 4 UI, 2 AO, 2 DO, Integrated Actuator
alt
PVB6436AS/U
VAV Controller, BACnet Programmable, 6 UI, 4 DI, 3 AO, 6 DO, Integrated Actuator