Honeywell Security
269R/269SN Hold-Up Switch
269R/269SN hold-Up switches have been designed for silent operation. Available in a stainless steel cover or hardwired, V-Plex®, and wireless versions, they mount quickly and easily in discreet locations.
269R/269SN hold-Up switches have been designed for silent operation. Available in a stainless steel cover or hardwired, V-Plex®, and wireless versions, they mount quickly and easily in discreet locations. They are ideally suited for use in locations such as banks, jewelry stores, retail establishments or any situation that requires hold-up notification.
Features & Benefits:- Silent operation
- Double-pole double-throw contacts for multi-notifications
- Twin 45° screw terminals with EOL resistor splicing terminal
- Adhesive pads for temporary positioning while installing
- Stainless steel cover
- Fully supervised
- Convenient reset key for testing and/or reset of alarm
Others
- Maximum Current Rating
- 0.2 ampere
Others
- Maximum Current Rating
- 0.2 ampere
- Maximum Current Rating : 0.2 ampere
Image
SKU
Description
269R
Hold-Up Switch, Hardwired, Stainless Steel Cover
269SN
Hold-Up Switch, V-Plex, Stainless Steel Cover