Honeywell Security
26x Zoom Camera Scan Assembly
The 26x zoom camera scan assemblies feature wide dynamic range (WDR) and true day and night (TDN) filtering in order to bring you a crystal clear, HD feed.
The 26x zoom camera scan assemblies are a combination of mechanical, electrical, and software components, including the camera block and firmware, within a security camera. They are installed inside the housing and enclosed by the bubble. They are a component of the dome and feature wide dynamic range (WDR) and true day and night (TDN) filtering in order to bring you a crystal clear, HD feed.
Others
- Minimum Electronic Shutter Speed
- 1/4 second (time unit)
- Digital Zoom
- 12x
- White Balance
- ATW
- Indoor
- Outdoor
- Auto
- Manual
- Minimum B/W Illumination
- 1 lx, 0.01 lx (IR Cut Filter Removed)
- Maximum Electronic Shutter Speed
- 1/10000 second (time unit)
- Backlight Compensation Type
- On/Off/Auto
- Day/Night Mode
- Yes
- Camera Type
- 26x WDR/TDN (HDXF)
- Wide Dynamic Range
- 128x
- Vertical Angle of View
- 2.2 degree
- Motion Detection Zones
- Four Default Motion Detection Zones
- Horizontal Angle of View
- 54.2°
- Electronic Image Stabilization
- No
Others
- Minimum Electronic Shutter Speed
- 1/4 second (time unit)
- Digital Zoom
- 12x
- White Balance
- ATW
- Indoor
- Outdoor
- Auto
- Manual
- Minimum B/W Illumination
- 1 lx, 0.01 lx (IR Cut Filter Removed)
- Maximum Electronic Shutter Speed
- 1/10000 second (time unit)
- Backlight Compensation Type
- On/Off/Auto
- Day/Night Mode
- Yes
- Camera Type
- 26x WDR/TDN (HDXF)
- Wide Dynamic Range
- 128x
- Vertical Angle of View
- 2.2 degree
- Motion Detection Zones
- Four Default Motion Detection Zones
- Horizontal Angle of View
- 54.2°
- Electronic Image Stabilization
- No
- Minimum Electronic Shutter Speed : 1/4 second (time unit)
- Digital Zoom : 12x
- White Balance : ATW|Indoor|Outdoor|Auto|Manual
- Minimum B/W Illumination : 1 lx, 0.01 lx (IR Cut Filter Removed)
- Maximum Electronic Shutter Speed : 1/10000 second (time unit)
- Backlight Compensation Type : On/Off/Auto
- Day/Night Mode : Yes
- Camera Type : 26x WDR/TDN (HDXF)
- Wide Dynamic Range : 128x
- Vertical Angle of View : 2.2 degree
- Motion Detection Zones : Four Default Motion Detection Zones
- Horizontal Angle of View : 54.2°
- Electronic Image Stabilization : No
Image
SKU
Description
HDCFN0000
Camera, WDR, 26x Zoom, TDN, NSTC, NetCore
HDCFN0000V2
Camera, WDR, 26x Zoom, TDN, NTSC, NetCore 2